Catalog Number:
e3aah
IRiS
  • High purity 0.040" thick angle-cut aluminum parabolic contour
  • Features 50° equal lamp and lamp image cutoff for glare-free lighting
  • Available in a wide range of specular and semi-specular Alzak® colors
  • Available in self-flanged or metal trim ring versions
  • Die-cast flange can be removed in the field and faux-finished
  • Die-cast flange can also be installed flush with flush-mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Damp location listed when used with specified housing platforms

Resources

Specifications

Product Description

Brand Name Iris
Family E3AA
Description 3" Adjustable Accent, Haze Reflector

Product Details

UPC 080083666737
Aperture 3 Inch
Mounting Recessed
Recessed Trim Adjustable Accent
Product Weight 0.52
Case Quantity 6
Pallet Quantity 480
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?