Brand Name | Iris |
Family | Accessories |
Description | 4" Square Rimless Adapter |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083603169 |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | Accessory |
Product Weight | 0.938 |
Case Quantity | 12 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |