Catalog Number:
lhex
IRiS
  • 2" diameter theatrical tinting color lens for MR16 lamps
  • 2" diameter beam modifying lens for MR16 lamps
  • 2" diameter hex cell louver and snoot for MR16 lamps
  • 4" square beam modifying lens for open elements
  • Extended depth collars adapt to ceilings up to 2" thick
  • Rimless and flush-mount adapters
  • Die-cast aluminum trims are available in painted and plated finished

Resources

Specifications

Product Description

Brand Name Iris
Family Accessories
Description 2IN HEX CELL LOUVER

Product Details

UPC 662400614845
Mounting Recessed
Voltage Rating Accessory
Product Weight 0.041
Case Quantity 50
Pallet Quantity 6000
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?