- Modular platform accepts a variety of lamp types and optical elements
- Elements can be interchanged to create a variety of lighting effects
- Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
- Setscrews integral to bar hanger receivers provide positive locking
- Bar hangers adjust up to 24" and have integral nail and tee grid clip
- Junction box has (6) 1/2" pry-outs & suitable for (4) #12 thru-branch
Iris
M120
Specifications
Product Description
Brand Name | Iris |
Family | P5 Series |
Description | 5" And 7" Line Voltage A And PAR Lamp Downlight Module |
Product Details
Lamp Type | PAR (Not Included) |
Amperage Rating | 1.25 at (120V) |
Aperture | 5,7 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 150W |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |