Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Iris

RLA4X4

  • 2" diameter theatrical tinting color lens for MR16 lamps
  • 2" diameter beam modifying lens for MR16 lamps
  • 2" diameter hex cell louver and snoot for MR16 lamps
  • 4" square beam modifying lens for open elements
  • Extended depth collars adapt to ceilings up to 2" thick
  • Rimless and flush-mount adapters
  • Die-cast aluminum trims are available in painted and plated finished
RLA4X4

RLA4X4

Resources

Specifications

Product Description

Brand Name Iris
Family Accessories
Description 4" Rimless Adapter
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 623961524912
Amperage Rating N/A
Aperture 4 Inch
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.263
Case Quantity 54
Pallet Quantity 864
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?