- 2" diameter theatrical tinting color lens for MR16 lamps
- 2" diameter beam modifying lens for MR16 lamps
- 2" diameter hex cell louver and snoot for MR16 lamps
- 4" square beam modifying lens for open elements
- Extended depth collars adapt to ceilings up to 2" thick
- Rimless and flush-mount adapters
- Die-cast aluminum trims are available in painted and plated finished
Iris
LHEX
Specifications
Product Description
Brand Name | Iris |
Family | Accessories |
Description | 2IN HEX CELL LOUVER |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |