- Lamps and optical elements can be changed for different distributions
- Hot aiming rotates 365°, tilts 35° and locks in position without tools
- Translating center beam optics provides full light output from 0 - 35°
- Toroidal transformer provides full light output and very low noise
- Installs from below and accommodates ceilings 1/2 to 1-1/2" thick
- Easy-lock cams quickly and easily lock housing in position
- Installs thru 4-1/2" hole, use hole saw for precise installation
- Junction box has (6) 1/2" pry-outs & suitable for (4) #12 thru-branch
Iris
RPN3MR
Specifications
Product Description
Brand Name | Iris |
Family | RPN3MR, RPN3MRSA |
Description | 3" Non-IC Low Voltage Remodel Housing 50W |
Product Details
Lamp Type | MR16 (Not Included) |
Amperage Rating | 0.417 (at 120V) |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 57 W |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |