- Lamps and optical elements can be changed for different distributions
- Hot aiming rotates 365°, tilts 45° and locks in position without tools
- Translating center beam optics provides full light output from 0 - 45°
- Toroidal transformer provides full light output and very low noise
- Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
- Setscrews integral to bar hanger receivers provide positive locking
- Bar hangers adjust up to 24" and have integral nail and tee grid clip
- Junction box has (3) 1/2" pry-outs & suitable for (4) #12 thru-branch
- cULus listed, Non-IC rated, thermally protected and ASTM-E283 airtight
Iris
PN3MR
Specifications
Product Description
Brand Name | Iris |
Family | PN3MR Series |
Description | 3" Non-IC Low Voltage Housing |
Product Details
Lamp Type | MR16 (Not Included) |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |