- Lamps and optical elements can be changed for different distributions
- Hot aiming rotates 365°, tilts 45° and locks in position without tools
- Translating center beam optics provides full light output from 0 - 45°
- Toroidal transformer provides full light output and very low noise
- Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
- Setscrews integral to bar hanger receivers provide positive locking
- Bar hangers adjust up to 24" and have integral nail and tee grid clip
- Junction box has (3) 1/2" pry-outs & suitable for (4) #12 thru-branch
- cULus listed, Non-IC rated, thermally protected and ASTM-E283 airtight
Iris
LC16KIT
Specifications
Product Description
Brand Name | Iris |
Family | PN3MR Series |
Description | Retrofit Lamp Capsule Kit For PN3MR |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 623961078651 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 0.17 |
Case Quantity | 36 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |