- High purity 0.040" thick machine spun aluminum parabolic contour
- Features 50° equal lamp and lamp image cutoff for glare free lighting
- Available in a wide range of specular and semi-specular Alzak® colors
- Available in self-flanged or metal trim ring versions
- Die cast flange can be removed in the field and faux finished
- Die cast flange can also be installed flush with flush mount collar
- Dual torsion springs pull flange tight to ceiling
- Light trap eliminates spill light at edge of flange or reflector
- Damp location listed when used with specified housing platforms
Iris
E5P30H
Specifications
Product Description
Brand Name | Iris |
Family | E5P30 |
Description | 5" PAR30 Downlight, Haze Reflector |
Product Details
Lamp Type | Incandescent |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |