Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 29, 2022

Iris

E5LWW

  • Linear spread lens and kicker provide smooth vertical illumination
  • High purity 0.040" thick angle-cut aluminum parabolic contour
  • Available in a wide range of specular and semi-specular Alzak® colors
  • Available in self-flanged or metal trim ring versions
  • Die-cast flange can be removed in the field and faux-finished
  • Die-cast flange can also be installed flush with flush-mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Wet location listed when used with specified housing platforms
E5LWW

E5LWW

Overview

A 5" aperture specification grade lens wall wash for 75W maximum PAR30 tungsten-halogen lamps. Linear spread lens and specular clear kicker combined with angle cut parabolic lower shielding reflector provided smooth vertical illumination with a minimal downlight component. Wet location listed and suitable for use above food preparation areas.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?