- High purity 0.040" thick angle-cut aluminum parabolic contour
- Features equal lens and lens image cutoff for glare-free lighting
- Available in a wide range of specular and semi-specular Alzak® colors
- Available in self-flanged or metal trim ring versions
- Die-cast flange can be removed in the field and faux-finished
- Die-cast flange can also be installed flush with flush-mount collar
- Dual torsion springs pull flange tight to ceiling
- Light trap eliminates spill light at edge of flange or reflector
- Wet location listed when used with specified housing platforms
Iris
E3SRC
Specifications
Product Description
Brand Name | Iris |
Family | E3SR |
Description | 3" Lensed Shower Downlight, Clear Reflector |
Product Details
Lamp Type | 12V MR16 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Recessed Trim | Lensed Shower Downlight |
Voltage Rating | N/A |
Wattage | 75W |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |