- Self-flanged die-cast aluminum splay with 1-1/4" pinhole
- Black Alzak® 0.040" thick parabolic rear shielding parabolic contour
- Oculus provides for glare-free lighting at all aiming angles
- Die-cast flange can be removed in the field and faux-finished
- Die-cast flange can also be installed flush with flush-mount collar
- Dual torsion springs pull flange tight to ceiling
- Light trap eliminates spill light at edge of flange
- Damp location listed when used with specified housing platforms
Iris
E3PIN
Specifications
Product Description
Brand Name | Iris |
Family | E3PIN Series |
Description | 3" Pinhole |
Product Details
Lamp Type | 12V MR16 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Recessed Trim | Pinhole |
Voltage Rating | N/A |
Wattage | 75W |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |