- Cove lighting fixture with integral driver for interior applications
- Field selectable lumen output (350 lm and 700 lm)
- Field selectable CCT (2700K, 3000K, 3500K, 4000K)
- Up to 200 ft run from a single power drop
- 80 CRI Standard
- 90 CRI TruSelect corrected selectable CCT option (coming soon)
- 3 Step MacAdam Binning for color consistency
- Up to 135 lm/W
- Adjustable mount (+/- 30 deg)
- 0-10V integral driver (10% - 100%)
- Damp location rated
- Ships in less than 1 week from order date
iO LED
CS-SL-8SCT-120-ID-UNV-W-SA-STD-4F
Specifications
Product Description
Brand Name | iO |
Family | CovSelect Architectural LED Cove Light |
Description | CovSelect Linear LED, Selectable Output, 80 CRI, Selectable CCT, Indoor, 120-277V, Standard White housing, Surface Mount - Adjustable, 0-10V dimming (100%-10%) control, 4 ft Individual fixture length. |
Product Details
Lamp Type | LED |
Amperage Rating | 222mA |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 6.2 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |