Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 05, 2023

Replace with CoviO Graze Architectural Wall Graze and Wall Wash fixture

iO LED

Closet Rod 1.5

  • Suitable for hotel, retail or residential applications
  • closet rod provides an even distribution of light along the fixture
  • Patented acrylic optical assembly for precise, even beam control
  • 2 Kelvin temperatures of white light available: 2700k and 3000k
  • Available in custom lengths up to 96" (8')
  • LED Power Consumption: 5.81 w/ft
  • Wall mounted bracket accommodates structurally sound installation
  • 50,000 hour rated life, ambient temperature not to exceed 122°F (50°C)
Closet Rod 1.5

Closet Rod 1.5

Overview

iO LED Lighting's illuminated closet rod provides an even distribution of light along the length of the closet rod. A 65° beam spread does a superior job illuminating not only the shoulder portion of the clothing, but also the area between each piece of clothing revealing the textural aspects of the clothing. No UV or IR rays are emitted from the closet rod's beam. The closet rod 1.5 is great for retail display applications and, of course, any closet. Hotels, hospitals, offices and hospitality applications all have closets that could use an illuminated closet rod that delivers superior white light while utilizing very little energy. Projected average rated life is 50,000 hours at 70% of lamp lumen output. Photometrics are available online.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?