- Cove lighting fixture with integral driver
- Up to 1500 lm/ft (3 light level options at 500, 1000 and 1500 lm/ft)
- IP66 rated for continuity of lighting from interior to exterior spaces
- 1% dimming, 0-10V (1% - 100%)
- 90 CRI standard
- Up to 130 lm/W
- Up to 300 ft run from a single power drop
- Self-closing end cap + quick connects for easy error-free installation
- Self-aligning brackets with 15 and 30 degree mounting angle options
- Select options in stock and ship in less than 1 week
iO LED
LM-15L-930-120-OD-STD-UNV-S-48
Specifications
Product Description
Brand Name | iO |
Family | CoviO Architectural LED Cove Light |
Description | Architectural Cove light, CoviO Linear LED, 1500 lumens/ft (15 W/ft), 90 CRI, 3000K CCT, Standard Iambertian, Outdoor, 0-10V (1%-100%), 120-277V, Standard Silver Housing, 48 inch |
Product Details
Lamp Type | LED |
UPC | 080083264766 |
Amperage Rating | N/A |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 56.5W |
Product Weight | 2.92 |
Case Quantity | 10 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 15' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |