Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Invue

LXS LuxeScape Spider Mount

  • Contemporary, architectural designs connect multiple spaces
  • Lumen packages ranging from 1,923 - 11,420 lumens
  • Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT 80 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Industry-leading WaveStream LED optical technology
  • Integrated standalone and connected control options available
  • Visual comfort NEMA Type II, III, IV, and V distributions available
  • Low copper, IP66 rated, 3G rated, and UL/cUL listed
  • Wall mount and twin mount arm accessories available
LXS LuxeScape Spider Mount

LXS LuxeScape Spider Mount

Overview

The Invue LuxeScape Collection presents a contemporary, architectural dayform providing superior illumination, designed to enhance urban spaces with beautiful visual appearances and integrated control solutions. The industry-leading visual comfort WaveStream™ LED optics provide uniform illumination, while managing glare with high levels of visibility. LuxeScape's designs complement the architecture during the day and becomes a nighttime element like never before.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?