Invue

LXS LuxeScape Arm Mount

  • Scalable contemporary, architectural mounting options
  • Lumen packages ranging from 1,923 - 11,420 lumens
  • Standard 4000K CCT minimum 70 CRI, 3000K optional
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Superior and patented WaveStream LED optical technology
  • Integrated standalone or connected control solutions
  • IP66 rated and UL/cUL listed
  • Two- piece low copper aluminum housing

Want to purchase this product?

Need more information?