- ASTM A500 grade “B” shaft
- ASTM A36/A572 grade base plate with base cover
- 8’-45’ mounting heights
- Reinforced hand hole assembly
- Drilled or tenon mounting configurations
- Seven fixture drilling configurations
- Seven optional finish colors
- Four bolt anchorage
Invue
TMP1
Specifications
Product Description
Brand Name | Poles |
Family | Invue Steel Poles |
Description | Anchor Bolt Template 11" SSS 4-Bolt Circle 3/4" Anchor Bolts |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400119142 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 100 |
Pallet Quantity | 16800 |
Country of Origin | CN, US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |