Invue

ENT Entri Triangle Reveals LED

  • One-piece, die-cast aluminum housing and door
  • Flush mounted die-cast tool-less latch for ease of maintenance
  • Choice of eleven LED optical distributions
  • Fits 4” j-box and secured via two concealed stainless steel fasteners
  • Offered with optional uplight and colored or clear luminous window
  • Optional die-cast aluminum adapter box for egress and thru-way wiring
  • Proprietary circuit module withstands 10kV transient line surge (LED)
  • Offers 9 specifiable CRI/CCT options within 5-step MacAdam ellipse
  • LED fixture features a five-year warranty

Want to purchase this product?

Need more information?