Catalog Number:
wp1135lpc
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • Integral photo control provides nighttime ON/daytime OFF functionality
  • High impact, weather resistant housing and lens
  • Up to 1200 lumens
  • Area coverage equivalence up to 100W incandescent or 26W CFL
  • 35000K and 5000K color temperature
  • Available in Bronze Finish
  • cULus listed for wet locations
  • Ideal for residential and light commercial applications

Resources

HALO LED Wall Pack
May 20, 2020
653 KB

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family WP11 LED Wall Pack Series
Description Bronze Dusk to Dawn LED Wall Pack Light, 1100 Lumens, 3500K

Product Details

UPC 080083760398
Amperage Rating 0.103 at (120V)
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120V
Wattage 13.8W
Product Weight 2.55
Case Quantity 2
Pallet Quantity 180
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?