Catalog Number:
wl2540lp
HALO
  • Maintenance-free LED with 35,000 hours of life
  • LED Lumen output equivalent to a 300 watt halogen worklight
  • 80% cooler than a 500 watt halogen worklight
  • Heavy-duty die cast aluminum housing with durable poly-carbonate lens
  • Easy wall mount tab
  • 3 foot, 18 gauge, 3-prong grounded power cord.
  • 5 year warranty

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family WL2540LP Series
Description 2600 Lumen Portable LED Worklight

Product Details

UPC 080083700639
Amperage Rating 0.277 at (120V)
Color Temperature Max 4000K
Lamp Type LED
Voltage Rating 120V
Wattage 33.26W
Product Weight 3.6
Case Quantity 4
Pallet Quantity 96
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?