Brand Name | Halo |
Family | TLS408 4" H4 Square Baffle & Solite® Regress Lens |
Description | 4" LED Trim, Square Baffle Trim with Solite(R) Regressed Lens, White Baffle, White Ring, Shower Rated |
UPC | 080083575763 |
Aperture | 4 Inch |
Lamp Type | LED |
Mounting | Recessed |
Recessed Trim | Trim/Regressed Lens |
Product Weight | 0.5 |
Case Quantity | 18 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |