Catalog Number:
tls408tbzbb
HALO
  • Precision formed aluminum baffle
  • Square die cast trim ring
  • Standard trim ring provides clearance for remodeler flange and gasket
  • Trim gasket provides AIR-TITE™ seal
  • Trims and Baffles available in various finishes.
  • Mounting with twist-action friction lock to 4" LED Light Engine
  • Showerlight trims with wet location listing
  • Solite® glass lensed trims offer high-clarity and high-lumens

Resources

Specifications

Product Description

Brand Name Halo
Family TLS408 4" H4 Square Baffle & Solite® Regress Lens
Description 4" LED Trim, Square Baffle Trim with Solite(R) Regressed Lens, Black Baffle, Tuscan Bronze Ring, Shower Rated

Product Details

UPC 080083575794
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Recessed Trim Trim/Baffle
Product Weight 0.46
Case Quantity 18
Pallet Quantity 576
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?