Catalog Number:
tl44s2gmbbb
HALO
  • Square trim with a 2" lens pinhole aperture
  • Lens frame available in white or black, color coordinated with finish
  • Magnetic trim attachment
  • Available in painted and electro-plated finishes
  • Wet location listed

Resources

Specifications

Product Description

Brand Name Halo
Family TL44S
Description 2" square lens pinhole ML4 trim, matte black flange, black lens frame

Product Details

UPC 080083756308
Aperture 2 Inch
Mounting Recessed
Recessed Trim Lens Pinhole
Voltage Rating Accessory
Product Weight 0.28
Case Quantity 6
Pallet Quantity 1260
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?