Brand Name | Halo |
Family | TL41R |
Description | 2" round open pinhole ML4 trim, brushed nickel flange |
UPC | 080083755868 |
Aperture | 2 Inch |
Mounting | Recessed |
Recessed Trim | Open Pinhole |
Voltage Rating | Accessory |
Product Weight | 0.18 |
Case Quantity | 6 |
Pallet Quantity | 1260 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |