Catalog Number:
tl41rbcu
HALO
  • Round trim with a 2" open pinhole aperture
  • Magnetic trim attachment
  • Available in painted and electro-plated finishes
  • Damp location listed

Resources

Specifications

Product Description

Brand Name Halo
Family TL41R
Description 2" round open pinhole ML4 trim, brushed copper flange

Product Details

UPC 080083755905
Aperture 2 Inch
Mounting Recessed
Recessed Trim Open Pinhole
Voltage Rating Accessory
Product Weight 0.18
Case Quantity 6
Pallet Quantity 1260
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?