The TGS Floodlight Family is designed to cover many possible use case scenarios, from flood to connected floodlighting. All versions of TGS include a lumen selectable switch that can reduce the light intensity from the maximum available lumen package. Easy to install, and with metal die-cast heads, the TGS is ideal for both residential and commercial areas such as yards, driveways, patios, loading areas and warehouses.
|
|
|
|
|
|
---|---|---|---|---|---|
TGS2S402DRRB
|
LED | Wall/Eave Mount | 120V | 21.6W | Spec |
TGS2S402DRRW
|
LED | Wall/Eave Mount | 120V | 21.6W | Spec |
TGS2S402FRRB
|
LED | Wall/Eave Mount | 120V | 21.6W | Spec |
TGS2S402FRRW
|
LED | Wall/Eave Mount | 120V | 21.6W | Spec |
TGS2S402MRRB
|
LED | Wall/Eave Mount | 120V | 21.6W | Spec |
TGS2S402MRRW
|
LED | Wall/Eave Mount | 120V | 21.6W | Spec |
TGS2S402MSRB
|
LED | Wall/Eave Mount | 120V | 20.9W | Spec |
TGS3S401DSRB
|
LED | Wall/Eave Mount | 120V | 26.7W | Spec |
TGS3S401FSRB
|
LED | Wall/Eave Mount | 120V | 26.7W | Spec |
TGS3S401FSRW
|
LED | Wall/Eave Mount | 120V | 26.7W | Spec |
TGS3S403FRRW
|
LED | Wall/Eave Mount | 120V | 26.7W | Spec |