Catalog Number:
l805medfl830mb
HALO
  • Various size, wattage and distribution options available
  • Small - 8W, Medium - 18W and Large - 38W
  • Two Color Temperatures 3000K and 4000K, both with 85 CRI
  • Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
  • Die-cast and extruded aluminum housing
  • Tight optical distributions available in spot, narrow flood, and flood
  • Lockable rotation and tilt
  • Designed to accept color filters and various media options
  • Finishes: White (P), Black (MB) and Aluminum Haze (AH)

Resources

Specifications

Product Description

Brand Name Halo
Family Stasis LED Medium
Description STASIS LED MEDIUM, FLOOD DISTRIBUTION, 3000K, MATTE BLACK

Product Details

UPC 080083660728
Amperage Rating 0.143 (at 120V)
Color Temperature Max 3000K
Lamp Type LED
Mounting Track
Track Lampholders Statis
Voltage Rating 120V
Wattage 17.2W
Product Weight 1.811
Case Quantity 1
Pallet Quantity 144
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?