Brand Name | Halo |
Family | Stasis LED Large |
Description | STASIS LED LARGE, FLOOD DISTRIBUTION, 3000K, WHITE |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083631414 |
Amperage Rating | 0.32A |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Track |
Track Lampholders | Statis |
Voltage Rating | 120V |
Wattage | 38W |
Product Weight | 3.868 |
Case Quantity | 1 |
Pallet Quantity | 80 |
Country of Origin | MX<multisep/>US |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |