Catalog Number:
l80248040mb
HALO
  • Three lumen packages

Resources

Specifications

Product Description

Brand Name Halo
Family SPAN LED Wall Wash
Description Span LED Wall Wash,4000 Lumen,80CRI,4000K,Black
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083722310
Amperage Rating 0410
Color Temperature Max 4000K
Lamp Type LED
Mounting Ceiling Mount
Track Lampholders Wall Wash
Voltage Rating 120V
Wattage 49W
Product Weight 6.6
Case Quantity 1
Pallet Quantity 70
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?