Catalog Number:
smd6s12930wh-ca
HALO
  • Ultra-low profile surface luminaire with wide distribution

Resources

HALO SMD6 spec sheet
May 20, 2020
857 KB

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Square Surface Mount Downlight, 1200 lm, 90CRI, 3000K

Product Details

UPC 080083887026
Amperage Rating 0.133 A
Aperture 6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Surface or Recessed
Voltage Rating 120V
Wattage 15.6 W
Product Weight 1.96
Case Quantity 6
Pallet Quantity 360
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?