Catalog Number:
smd6r6930wh-ca
HALO
  • 1/2" ultra-low profile lens downlight with wide distribution

Resources

HALO SMD6 spec sheet
May 20, 2020
857 KB

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Round Surface Mount Downlight, 600 lm, 90CRI, 3000K

Product Details

UPC 080083886906
Amperage Rating 0.0829A at 120V
Aperture 6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Surface or Recessed
Voltage Rating 120V
Wattage 9.6 W
Product Weight 1.8
Case Quantity 6
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?