Catalog Number:
smd6r6930wh-c
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

HALO SMD6 spec sheet
May 20, 2020
857 KB

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Round Surface Mount LED Module, 120V, 80CRI, 3000 K, White - Canada

Product Details

UPC 080083771462
Amperage Rating 0.08
Aperture 6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Surface or Recessed
Voltage Rating 120V
Wattage 9.6W
Product Weight 1.8
Case Quantity 6
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?