Catalog Number:
smd6r6927wh
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

HALO SMD6 spec sheet
May 20, 2020
857 KB

HALO Recessed Catalog
May 20, 2020
89 MB
Halo SMD take one
May 13, 2020
5 MB

Halo SMD6 LED
May 13, 2020
359 KB

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Round Surface Mount Downlight, 600 lm, 90CRI, 2700K

Product Details

UPC 080083765430
Amperage Rating 0.0811A
Aperture 6 Inch
Color Temperature Max 2700K
Lamp Type LED
Mounting Surface or Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 9.6W
Product Weight 1.8
Case Quantity 6
Pallet Quantity 240
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?