Catalog Number:
smd6r12940whe
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 600 & 1200 lumen; 2700K, 3000K, 3500K, 4000K or 5000K CCT; 90 CRI
  • 120V only and Universal Voltage 120V – 277V options
  • Dimmable with 120V dimmers
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

HALO SMD6 spec sheet
May 20, 2020
857 KB

Halo SMD take one
May 13, 2020
5 MB

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Round Surface Mount Downlight, 1200 lm, 90CRI, 4000K, 120-277V

Product Details

UPC 080083817665
Amperage Rating .055 at 277V
Aperture 6 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Surface or Recessed
Recessed Trim Downlight
Voltage Rating 120-277V
Wattage 15 W
Product Weight 1.96
Case Quantity 6
Pallet Quantity 450
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?