Residential Interior
Combining a modern look and high performance, this ultra-low profile, surface-mount downlight is designed for new construction, remodel and retrofit applications. These 6" lens downlights simply install directly to a junction box or can retrofit 5" and 6" insulated ceilings (IC) and non-IC recessed housings.
|
|
|
|
|
|
---|---|---|---|---|---|
SMD6R12927WH
|
LED | Surface or Recessed | 120V | 16 W | Spec | IES |
SMD6R12927WHE
|
LED | Surface or Recessed | 120-277V | 15 W | Spec | IES |
SMD6R12930WH
|
LED | Surface or Recessed | 120V | 15 W | Spec | IES |
SMD6R12930WH-CA
|
LED | Surface or Recessed | 120V | 15.3 W | Spec |
SMD6R12930WHE
|
LED | Surface or Recessed | 120-277V | 15 W | Spec | IES |
SMD6R12930WHE-CA
|
LED | Surface or Recessed | 120-277V | 15.1 W | Spec |
SMD6R12935WH
|
LED | Surface or Recessed | 120V | 15 W | Spec |
SMD6R12935WHE
|
LED | Surface or Recessed | 120-277V | 15 W | Spec | IES |
SMD6R12940WH
|
LED | Surface or Recessed | 120V | 15 W | Spec | IES |
SMD6R12940WHE
|
LED | Surface or Recessed | 120-277V | 15 W | Spec | IES |
SMD6R12950WH
|
LED | Surface or Recessed | 120V | 15 W | Spec | IES |
SMD6R12950WHE
|
LED | Surface or Recessed | 120-277V | 15 W | Spec | IES |
SMD6R6930WH
|
LED | Surface or Recessed | 120V | 10 W | Spec | IES |
SMD6R6930WH-CA
|
LED | Surface or Recessed | 120V | 9.6 W | Spec |
SMD6R6940WH
|
LED | Surface or Recessed | 120V | 9.8W | Spec | IES |
SMD6RTRMSN
|
LED | Surface or Recessed | 120V | N/A | Spec |
SMD6RTRMTBZ
|
LED | Surface or Recessed | 120V | N/A | Spec |
SMD6RTRMWH
|
LED | Surface or Recessed | 120V | N/A | Spec |
SMD6S12927WH
|
LED | Surface or Recessed | 120V | 16 W | Spec | IES |
SMD6S12927WHE
|
LED | Surface or Recessed | 120-277V | 16 W | Spec | IES |
SMD6S12930WH
|
LED | Surface or Recessed | 120V | 16 W | Spec | IES |
SMD6S12930WH-CA
|
LED | Surface or Recessed | 120V | 15.6 W | Spec |
SMD6S12930WHE
|
LED | Surface or Recessed | 120-277V | 16 W | Spec | IES |
SMD6S12935WH
|
LED | Surface or Recessed | 120V | 16 W | Spec | IES |
SMD6S12935WHE
|
LED | Surface or Recessed | 120-277V | 16 W | Spec | IES |
SMD6S12940WH
|
LED | Surface or Recessed | 120V | 16 W | Spec | IES |
SMD6S12940WHE
|
LED | Surface or Recessed | 120-277V | 16 W | Spec | IES |
SMD6S12950WH
|
LED | Surface or Recessed | 120V | 16 W | Spec | IES |
SMD6S12950WHE
|
LED | Surface or Recessed | 120-277V | 16 W | Spec | IES |
SMD6S6927WH
|
LED | Surface or Recessed | 120V | 10W | Spec | IES |
SMD6S6930WH
|
LED | Surface or Recessed | 120V | 9.9W | Spec | IES |
SMD6S6930WH-C
|
LED | Surface Mount | 120V | 9.9W | Spec |
SMD6S6935WH
|
LED | Surface or Recessed | 120V | 10W | Spec | IES |
SMD6S6940WH
|
LED | Surface or Recessed | 120V | 10.3W | Spec | IES |
SMD6S6950WH
|
LED | Surface or Recessed | 120V | 9.9W | Spec | IES |
SMD6STRMSN
|
LED | Surface or Recessed | 120V | N/A | Spec |
SMD6STRMTBZ
|
LED | Surface or Recessed | 120V | N/A | Spec |
SMD6STRMWH
|
LED | Surface or Recessed | 120V | N/A | Spec |
Yes
Yes
Yes