Catalog Number:
smd4s6940wh
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 4" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

HALO Recessed Catalog
May 20, 2020
89 MB
Halo SMD take one
May 13, 2020
5 MB

Halo SMD4 LED
May 13, 2020
360 KB

HALO SMD Dimming Guide
May 20, 2020
592 KB

Specifications

Product Description

Brand Name Halo
Family SMD4 LED 4" Round/Square Surface-Mount Downlights
Description 4" Square Surface Mount Downlight, 600 lm, 90CRI, 4000K

Product Details

UPC 080083766659
Amperage Rating 0.0829A
Aperture 4 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 10.1W
Product Weight 0.97
Case Quantity 6
Pallet Quantity 360
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?