Brand Name | Halo |
Family | SMD4 LED 4" Round/Square Surface-Mount Downlights |
Description | 4" Square Surface Mount Downlight, 600 lm, 90CRI, 3000K |
UPC | 080083766413 |
Amperage Rating | 0.0829A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Recessed |
Recessed Trim | Downlight |
Voltage Rating | 120V |
Wattage | 9.9W |
Product Weight | 0.97 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |