Catalog Number:
smd4r6930wh-c
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 4" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

Halo SMD4 LED
May 13, 2020
360 KB

HALO SMD Dimming Guide
May 20, 2020
592 KB

Specifications

Product Description

Brand Name Halo
Family SMD4 LED 4" Round/Square Surface-Mount Downlights
Description 4"  Square Surface mount LED Module, 120V, 80CRI, 3000 K, White - Canada

Product Details

UPC 080083770380
Amperage Rating 0.08
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 9.7W
Product Weight 0.95
Case Quantity 4
Pallet Quantity 480
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?