Catalog Number:
smd4s6935whdm
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Direct mount into ceiling or wall
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting

Resources

HALO Recessed Catalog
May 20, 2020
89 MB
Halo SMD take one
May 13, 2020
5 MB

HALO SMD Dimming Guide
May 20, 2020
592 KB

Specifications

Product Description

Brand Name Halo
Family SMD4-DM LED 4" Direct-Mount Surface Downlights
Description 4" Square Surface Mount Downlight, 600 lm, 90CRI, 3500K, Direct Mount

Product Details

UPC 080083766574
Amperage Rating 0.0829A
Aperture 4 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 9.9W
Product Weight 1.41
Case Quantity 6
Pallet Quantity 300
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?