Catalog Number:
smd4pr12
HALO
  • Ultra-low profile surface luminaire with wide distribution
  • Direct mount into ceiling or wall
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting

Resources

Halo SMD take one
May 13, 2020
5 MB

Specifications

Product Description

Brand Name Halo
Family SMD4-DM LED 4" Direct-Mount Surface Downlights
Description Round Construction Plate for SMD4-DM
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083817566
Mounting Accessory
Product Weight 1.04
Case Quantity 6
Pallet Quantity 864
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?