- Motion activated portable lighting with solar panel and USB interface
- No wiring needed; solar or USB chargeable
- USB output powers smart devices and accessories
- High capacity 8800mAh battery pack with over 15 hours of run time
- 360 degree motion sensor turns light on when motion is detected
- Integrated dimming control for extended battery use
- Multiple mounting options for permanent installation or portable use
- Durable polycarbonate housing in gray finish
HALO
SLWP2040M
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | SLWP2040M Series |
Description | 360-Degree Motion Activated LED Off-Grid Solar Area Light, 2400 Lumens, Bronze |
Product Details
Lamp Type | Integrated LED |
UPC | 080083859863 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | N/A |
Range of Motion | Yes |
Voltage Rating | N/A |
Product Weight | 5.7 |
Case Quantity | 2 |
Pallet Quantity | 64 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |