Catalog Number:
sld606940whjb
HALO
  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 80 CRI or 90 CRI
  • 2700K, 3000K, 3500K, 4000K color temperature options
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

Halo SLD6 LED
May 13, 2020
354 KB

Specifications

Product Description

Brand Name Halo
Family SLD6xJB LED
Description 6" Surface LED Downlight, 120V, 90CRI, 4000K, White, Junction Box mount only

Product Details

UPC 080083714001
Amperage Rating 0.11A
Aperture 6 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 13.2W
Product Weight 1.83
Case Quantity 6
Pallet Quantity 300
Country of Origin MX<multisep/>US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?