Brand Name | Halo |
Family | SLD6xJB LED |
Description | 6" Surface LED Downlight, 120V, 90CRI, 3000K, White, Junction Box mount only |
UPC | 080083706037 |
Amperage Rating | 0.11 (at 120V) |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Flushmount |
Recessed Trim | Downlight |
Voltage Rating | 120V |
Wattage | 13 W |
Product Weight | 1.3 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |