Brand Name | Halo |
Family | SLD6xJB LED |
Description | 6" Surface LED Downlight, 120V, 80CRI, 2700K, White |
UPC | 080083697540 |
Amperage Rating | 0.1A |
Aperture | 6 Inch |
Color Temperature Max | 2700K |
Lamp Type | LED |
Mounting | Recessed |
Recessed Trim | Downlight |
Voltage Rating | 120V |
Wattage | 12.2W |
Product Weight | 1.5 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |