Catalog Number:
sld612835wh
HALO
  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K or 4000K color temperature; 80 or 90 CRI
  • 600 Series standard and 1200 Series high lumen models
  • Dimmable with 120V dimmers (UNV with 120V or 0-10V dimmers)
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

Specifications

Product Description

Brand Name Halo
Family SLD6 LED
Description 6" Surface LED Downlight, 120V, 80CRI, 3500K, White, 1200 Series

Product Details

UPC 080083714247
Amperage Rating 0.12A
Aperture 6 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Flushmount
Recessed Trim Downlight
Voltage Rating 120V
Wattage 14.8W
Product Weight 1.5
Case Quantity 6
Pallet Quantity 300
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?