Brand Name | Halo |
Family | SLD6 LED |
Description | 6" Surface LED Downlight, 120V, 80CRI, 2700K, White, 1200 series |
UPC | 080083714186 |
Amperage Rating | 0.12A |
Aperture | 6 Inch |
Color Temperature Max | 2700K |
Lamp Type | LED |
Mounting | Flushmount |
Recessed Trim | Downlight |
Voltage Rating | 120V |
Wattage | 14.8W |
Product Weight | 1.5 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |