Brand Name | Halo |
Family | SLD6 LED |
Description | 6" Surface LED Downlight, 120V, 90CRI, 3000K, White |
UPC | 080083833023 |
Amperage Rating | 0.11A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Flushmount |
Voltage Rating | 120V |
Wattage | 13.2W |
Product Weight | 1.823 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |