Catalog Number:
sld606830wh
HALO
  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K or 4000K color temperature; 80 or 90 CRI
  • 600 Series standard and 1200 Series high lumen models
  • Dimmable with 120V dimmers (UNV with 120V or 0-10V dimmers)
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

Specifications

Product Description

Brand Name Halo
Family SLD6 LED
Description 6" Surface LED Downlight, 120V, 80CRI, 3000K, White

Product Details

UPC 080083697588
Amperage Rating 0.102 (at 120V)
Aperture 6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Flushmount
Recessed Trim Downlight
Voltage Rating 120V
Wattage 12 W
Product Weight 1.5
Case Quantity 6
Pallet Quantity 360
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?